Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BRÜHL
Description
change left HB=150 - mesh panel with diagonal edge Flex II
Bill of material
SF2-1850-930-SL-824-183(0,0,0)
ARTNR
Item number
HV
Fence height of
1800 mm
H
Fence
mm
HF
Field height
mm
AMINFO
Post spacing
993.5 mm
BF
Field width
923.5 mm
DETAIL
Detail
TOLLEFT
Tolerance left side
mm
Enter value for TOLLEFT
Tolerance left side
mm
cm
inch
ft
TOLRIGHT
Tolerance right side
mm
Enter value for TOLRIGHT
Tolerance right side
mm
cm
inch
ft
NL
Number of reqired clips
8
Previews
3D
Dimension
2D